Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
EXIOS MZ Metr. - Cable glands for "Hazardous Areas", Metric brass
Bill of material
EXIOS MZ 1.6Z5.1600.50
BN
Order No.
1.6Z5.1600.50
MAT
Material
GR
Size
20-1 mm
AG
External thread
M 16 x 1.5
SW
Width across flat
22 mm
D
27 mm
H
Height max.
79.0 mm
GL
Thread length
16 mm
A1
Diameter A1
6-11 mm
A2
Diameter A2
3-8.1 mm
AK1
Reinforcing clamp ring 1
0-0.7 mm
AK2
Reinforcing clamp ring 2
0.7-1.25 mm
ARO
Reinforcing clamp ring 3 (Optional)
0 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices